AXIS#.SAFE.SBT.SBA.ACTIVE

Description

Indicates the safe brake acknowledge state.

Value

Description

1

Brake state is safe

0

Brake needs an acknowledge

Context

For complete SBC/SBTinformation refer to SBC (Safe Brake Control) / SBT (Safe Brake Test).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-02-00-000

General Information

Type

Read Only

Units

N/A

Range

0 or 1
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
AXIS1.SAFE.SBT.SBA.ACTIVE

2060h

00h

Unsigned8

-

-

Read only

No

AXIS2.SAFE.SBT.SBA.ACTIVE

2160h

00h

Unsigned8

-

-

Read only

No